Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well Black/Clear Round Bottom Ultra-low Attachment Spheroid Microplate, with Lid, Sterile
Product Number4527
With their novel and proprietary design, these microplates are ideal for generating and analyzing 3D multicellular spheroids in the same microplate. The Ultra-Low Attachment (ULA) surface enables uniform and reproducible 3D multicellular spheroid formation. The black opaque microplate body shields each optically clear, round bottom well from well-to-well cross-talk.
- 1536-well format allows for high throughput 3D cell culture
- Optically clear round bottom with black opaque microplate body
- Covalent attachment of Ultra-Low Attachment surface to reduce cellular adhesion to well surface
- Novel well geometry aids in the generation of uniform, single spheroids across all wells, which enables automated visualization.
- Unique design shields each well to minimize well-to-well cross-talk.
- You can culture and assay spheroids in the same microplate, without the need for transfer to a new microplate.
- Compatible with the GNF ultra high throughput system
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
5 448,66 € per case
Out of Stock
| Product Number | 4527 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 14 mL |
| Recommended Medium Well Volume | 12 µL |
| Recommended Working Volume | 5 to 10 µL |
| Surface Treatment | Ultra-Low Attachment |
| Sterile | Yes |
| Lids Included | Yes |
- Quality Certificate - Lot No.21126020
- Quality Certificate - Lot No.20526031
- Quality Certificate - Lot No.11726059
- Quality Certificate - Lot No.26925008
- Quality Certificate - Lot No.14825033
- Quality Certificate - Lot No.10125026
- Quality Certificate - Lot No.16424021
- Quality Certificate - Lot No.28923052
- Quality Certificate - Lot No.08422040
- Quality Certificate - Lot No.05422052
- Quality Certificate - Lot No.17521017
- Quality Certificate - Lot No.07020002
- Quality Certificate - Lot No.29619004
- Quality Certificate - Lot No.21819005
- Quality Certificate - Lot No.10919030
- Quality Certificate - Lot No.03619031
- Quality Certificate - Lot No.14218034