text.skipToContent text.skipToNavigation

Costar® 12-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile

Product Number3512

E-mail
  • Flat bottoms
  • Nonreversible lids with condensation rings to reduce contamination
  • Individual alphanumerical codes for well identification
  • Uniform footprint for ease in stacking
  • Treated for optimal cell attachment
  • Sterilized by gamma irradiation
  • Nonpyrogenic

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


381,74 € per case

You might also be interested in
細胞培養表面処理ディッシュ
Falcon® セルカルチャーディッシュ
Corning® 96 ウェル ポリスチレン製マイクロプレート(透明)
Falcon® プレート
Details
Product Number   3512
Qty./Pk   5 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   12-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Volume   6.9 mL  
Cell Growth Area   3.8 cm² (approx.)  
Recommended Medium Well Volume   0.76 - 1.14 mL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents