text.skipToContent text.skipToNavigation

Falcon® 96-well Clear Round Bottom Not Treated Assay Microplate, Nonsterile, without Lids 5/Pack, 50/Case

Product Number353910

E-mail

Falcon® 96-well Microplate is comprised of clear not treated polystyrene. Round bottom, 5/pack, 50/case. Lids are not included.

  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Non-treated polystyrene
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 0.1-0.2 mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


128,57 € per case

You might also be interested in
Falcon® Plates
Costar® Multiple Well Cell Culture Plates
Corning® Treated Culture Dishes
Falcon® Cell Culture Dishes
Details
Product Number   353910
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Round  
Well Volume   0.32 mL  
Cell Growth Area   0.35 cm²  
Recommended Working Volume   50-250 µL  
Surface Treatment   Not Treated  
Sterile   No  
Lids Included   No  
Storage   Ambient storage conditions  
Specifications Documents