text.skipToContent text.skipToNavigation

Falcon® 14 mL Round Bottom High Clarity PP Test Tube, Graduated, with Snap Cap, Sterile, 25/Pack, 500/Case

Product Number352059

E-mail

Falcon® 17x100mm, 14 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. Each tube features printed blue graduations and a white writing patch. The tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 to a pack and 500 to a case. RNase/DNase-free.

  • Widely used and referenced in laboratory protocols
  • Dual position snap-cap prevents sample loss with ease of handling
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


138,44 € per case

Out of Stock

Details
Product Number   352059
Qty./Pk   25 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Tube Style   Test  
Cap Style   Snap cap  
Cap Color   Natural  
Graduations   Yes  
Capacity   14 mL  
Sterile   Yes  
O.D.   17 mm  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents