Corning® 250 mL Octagonal PET Storage Bottles with 31.7 mm Screw Caps, Sterile
Product Number431732
(This is the suggested replacement for P250B-03 and P205B-06.)
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic.
- Leakproof, tamper-evident 31.7mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated noncytoxic and nonhemolytic
283,61 € per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431732 |
| Qty./Pk | 24 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Neck Style | Wide Mouth |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Cap Color | Natural |
| Graduation Interval | 50 mL |
| Height | 142 mm (approx.) |
| Cross Section | 64mm (approx) |
| Sterile | Yes |
| Graduation Range | 50 - 250 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02126001
- Quality Certificate - Lot No.10124001
- Quality Certificate - Lot No.09524500
- Quality Certificate - Lot No.14711000
- Quality Certificate - Lot No.14611000
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.973603
- Quality Certificate - Lot No.971797
- Quality Certificate - Lot No.965167
- Quality Certificate - Lot No.939232
- Quality Certificate - Lot No.932925
- Quality Certificate - Lot No.922555
- Quality Certificate - Lot No.920046
- Quality Certificate - Lot No.918252
- Quality Certificate - Lot No.894420
- Quality Certificate - Lot No.879412
- Quality Certificate - Lot No.863423
- Quality Certificate - Lot No.859638
- Quality Certificate - Lot No.859636
- Quality Certificate - Lot No.853265
- Quality Certificate - Lot No.840017
- Quality Certificate - Lot No.825963
- Quality Certificate - Lot No.825142
- Quality Certificate - Lot No.818424
- Quality Certificate - Lot No.817767
- Quality Certificate - Lot No.817088
- Quality Certificate - Lot No.816921
- Quality Certificate - Lot No.816428
- Quality Certificate - Lot No.812098
- Quality Certificate - Lot No.812096