Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 60 µm CyclerSeal Sealing Film for Storage and PCR Application, Nonsterile
Product NumberPCR-TS

Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.
- Exceptional seal across entire plate safeguards samples during transport or storage
- When used with Axygen's compression mat, this polypropylene film eliminates well to well contamination and cross-over in PCR application
Added to Your Shopping Cart
Out of Stock
Details
Product Number | PCR-TS |
Qty./Pk | 100 / Pk |
Qty./Cs | 500 / Cs |
Brand | Axygen® |
Plate Format | Sealing films |
Sterile | No |
Thickness | 60 µm |
Packaging Format | 100 Films/Pk, 5 Packs/Cs |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25823600
- Quality Certificate - Lot No.19923522
- Quality Certificate - Lot No.09523398
- Quality Certificate - Lot No.00423281
- Quality Certificate - Lot No.33422237
- Quality Certificate - Lot No.28022126
- Quality Certificate - Lot No.27022097
- Quality Certificate - Lot No.26922101
- Quality Certificate - Lot No.26622091
- Quality Certificate - Lot No.25622068
- Quality Certificate - Lot No.24922060
- Quality Certificate - Lot No.24422051
- Quality Certificate - Lot No.23622044