Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HYPERStack® 12-Layer Cell Culture Vessel, CellBIND Treated, Dual Filters, Female MPC, Sterile, 1/Bag, 4/Case
Product Number24012
- Custom design with double filters on vent side
- Features 6,000 cm² cell growth area
- Corning High Yield PERformance (HYPER) gas-permeable film technology
- Closed system approach with chemically resistant, heat sealable, flexible tubing and female MPC for liquid handling manipulations
- Corning CellBIND® surface treatment for enhanced cell attachment and expansion
- Manfactured from USP Class VI virgin polystyrene which provides excellent optical clarity and mechanical strength
- Sterilized to a sterility assurance level (SAL) 10⁻⁶
- 100% leak tested throughout the manufacturing process
€3,134.00 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 24012 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cell Growth Area | 6000 cm² |
| Flask Shape | Rectangular |
| Tubing Connection | Female MPC |
| Surface Treatment | Corning CellBIND Surface |
| Sterile | Yes |
| Recommended Volume | 1310 mL |
Specifications Documents
Available Certificates