Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HYPERStack® 36-Layer Cell Culture Vessel, Non Treated, Dual Filters, Female MPC, Sterile, 1/Bag, 2/Case
Product Number24037
- Custom design with double filters on vent side
- Features 18,000 cm² cell growth area
- Corning High Yield PERformance (HYPER) gas-permeable film technology
- Closed system approach with chemically resistant, heat sealable, flexible tubing and female MPC for liquid handling manipulations
- Non-treated surface for ease of cell dissociation and harvest
- Manfactured from USP Class VI virgin polystyrene which provides excellent optical clarity and mechanical strength
- Sterilized to a sterility assurance level (SAL) 10⁻⁶
- 100% leak tested throughout the manufacturing process
3 232,00 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 24037 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Cell Growth Area | 18000 cm² |
| Flask Shape | Rectangular |
| Tubing Connection | Female MPC |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Recommended Volume | 3920 mL |
Specifications Documents