text.skipToContent text.skipToNavigation

Corning® Single Metric Scale, Graduated Cylinder, Polypropylene, with Funnel Top, To Contain

电子邮件

Translucent polypropylene graduated cylinders are manufactured with raised graduations at the ­primary scale points. Cylinders have a hexagonal base and are calibrated “To Contain”. Tolerances according to ISO 6706. Exposure to temperatures above 60°C may affect accuracy.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
3022P-10 Corning® 公制单刻度10 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗   1 /包     12 /箱     Corning®   per case
3022P-100 Corning® Single Metric Scale, 100 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top per case
联系客户服务部
3022P-1L Corning® Single Metric Scale, 1L Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top per case
联系客户服务部
3022P-25 Corning® Single Metric Scale, 25 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top per case
联系客户服务部
3022P-250 Corning® Single Metric Scale, 250 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top per case
联系客户服务部
3022P-2L Corning® Single Metric Scale, 2L Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top per case
联系客户服务部
3022P-50 Corning® Single Metric Scale, 50 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top per case
3022P-500 Corning® Single Metric Scale, 500 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top per case