text.skipToContent text.skipToNavigation

Falcon® Round Bottom High-clarity Polypropylene Tube

电子邮件

  • Widely used and referenced in laboratory protocols
  • Dual position snap-cap prevents sample loss with ease of handling
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/mL (Cat. No. 352002 nonsterile)

The foundation for consistent research results

  • Provide reliable containment of laboratory fluid samples
  • Polypropylene tubes are best suited for applications requiring greater thermal and chemical stability
  • Dual-position snap caps, heavier gauge walls, and unique construction provide a secure, positive seal
  • Medical-style packaging materials
  • 3,000 RCF rating (RCF claims refer to Relative Centrifugal Force measured in g-force for materials with a specific gravity of 1.0, used in an appropriate rotor with correct cushion and safety precautions. Tubes used with organic solvents at temperatures below 0°C may have lower RCF ratings.)
  • 17 x 100 mm tubes have blue printed graduations and white writing patch
  • Tube dimensions and volumes are approximate


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
352002 Falcon® 5 mL PP圆底管,不带盖,非灭菌,1000/袋   1000 /包     1000 /箱     Falcon®   per case
352006 Falcon® 14 mL PP圆底管,带按扣盖,无菌,独立包装,500/箱   1 /包     500 /箱     Falcon®   per case
352018 Falcon® 14 mL PP圆底管,不带盖,无菌,125/包,1000/箱   125 /包     1000 /箱     Falcon®   per case
352053 Falcon® 5 mL PP圆底管,不带盖,无菌,125/包,1000/箱   125 /包     1000 /箱     Falcon®   per case
352059 Falcon® 14 mL Round Bottom High Clarity PP Test Tube, Graduated, with Snap Cap, Sterile, 25/Pack, 500/Case per case
352063 Falcon® 5 mL 高透PP圆底管,带按扣盖,无菌,25/包,500/箱   25 /包     500 /箱     Falcon®   per case