text.skipToContent text.skipToNavigation

Corning® LSE™ Single and Dual Blocks for Use with Corning LSE Digital Dry Bath Heater

E-mail

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
480116 Corning® LSE™ Single Block, 48 x 0.2 mL PCR Tubes or 6 x 0.2 mL Strips   1 / Pk     1 / Cs     Corning®   105,89 € per case
480117 Corning® LSE™ Single Block, 20 x 2.0 mL Tubes   1 / Pk     1 / Cs     Corning®   127,86 € per case
480118 Corning® LSE™ Single Block, 24 x 0.5 mL Tubes   1 / Pk     1 / Cs     Corning®   122,70 € per case
480119 Corning® LSE™ Single Block, 24 x 1.5 mL Tubes   1 / Pk     1 / Cs     Corning®   122,70 € per case
480121 Corning® LSE™ Single Block, 20 x 10 mm Tubes   1 / Pk     1 / Cs     Corning®   114,95 € per case
480122 Corning® LSE™ Single Block, 20 x 12 mm Tubes   1 / Pk     1 / Cs     Corning®   114,95 € per case
480123 Corning® LSE™ Single Block, 20 x 13 mm Tubes   1 / Pk     1 / Cs     Corning®   114,95 € per case
480124 Corning® LSE™ Single Block, 12 x 15 mL Centrifuge Tubes   1 / Pk     1 / Cs     Corning®   122,70 € per case
480125 Corning® LSE™ Single Block, 12 x 16 mm Tubes   1 / Pk     1 / Cs     Corning®   122,70 € per case
480126 Corning® LSE™ Single Block, 12 x 17 mm Tubes   1 / Pk     1 / Cs     Corning®   114,95 € per case
480127 Corning® LSE™ Single Block, 6 x 20 mm Tubes   1 / Pk     1 / Cs     Corning®   114,95 € per case
480128 Corning® LSE™ Single Block, 6 x 25 mm Tubes   1 / Pk     1 / Cs     Corning®   114,95 € per case
480129 Corning® LSE™ Single Block, 5 x 50 mL Centrifuge Tubes   1 / Pk     1 / Cs     Corning®   122,70 € per case
480130 Corning® LSE™ Single Block Only, 96-well PCR Microplate, Skirted or Nonskirted   1 / Pk     1 / Cs     Corning®   282,85 € per case
480131 Corning® LSE™ Dual Block Only, 96-well Multiple Plate or 4 Slides   1 / Pk     1 / Cs     Corning®   276,39 € per case
480132 Corning® LSE™ Dual Block Only, 96-well PCR Microplate, Skirted or Nonskirted   1 / Pk     1 / Cs     Corning®   276,39 € per case
480133 Corning® LSE™ Dual Block Only, 384-well PCR Microplate   1 / Pk     1 / Cs     Corning®   295,77 € per case