text.skipToContent text.skipToNavigation

Corning® Lambda™ Plus Single- and Multi-channel Pipettors

E-mail

Engineered to provide the highest levels of accuracy, reproducibility, and comfort

Available in single-, eight- and twelve-channel configurations, all Lambda Plus pipettors feature smooth plunger movement and extremely low pipetting forces. Volume can be set by turning either the thumb wheel or the pushbutton, and a locking mechanism prevents accidental change. The Lambda Plus pipettors have been designed to maintain their calibration, even after repeated use and autoclaving. A key is included with each pipettor for easy in-house calibration.

Features

  • Factory calibrated based on ISO 8655 standards
  • 3-year warranty
  • Fully autoclavable and UV resistant
  • Designed for universal fit with all common brands of pipette tips
  • Turn -to- fix adjustable tip ejector


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4070 Corning® 0.1-2 µL Lambda™ Plus Single-channel Pipettor, Autoclavable   1 / Pk     1 / Cs     Corning®   €225.02 per case
4070-STD Corning® 0.1-2 µL Lambda™ Plus Single-channel Pipettor, Autoclavable,ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4071 Corning® 0.5-10 µL Lambda™ Plus Single-channel Pipettor, Autoclavable   1 / Pk     1 / Cs     Corning®   €225.02 per case
4071-STD Corning® 0.5-10 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4072 Corning® 2-20 µL Lambda™ Plus Single-channel Pipettor, Autoclavable   1 / Pk     1 / Cs     Corning®   €225.02 per case
4072-STD Corning® 2-20 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4073 Corning® 10-100 µL Lambda™ Plus Single-channel Pipettor, Autoclavable   1 / Pk     1 / Cs     Corning®   €225.02 per case
4073-STD Corning® 10-100 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4074 Corning® 20-200 µL Lambda™ Plus Single-channel Pipettor, Autoclavable   1 / Pk     1 / Cs     Corning®   €225.02 per case
4074-STD Corning® 20-200 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4075 Corning® 100-1,000 µL Lambda™ Plus Single-channel Pipettor, Autoclavable   1 / Pk     1 / Cs     Corning®   €225.02 per case
4075-STD Corning® 100-1,000 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4080 Corning® 0.5-10 µL Lambda™ Plus 8-Channel Pipettor   1 / Pk     1 / Cs     Corning®   €582.37 per case
4080-STD Corning® 0.5-10 µL Lambda™ Plus 8-Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4081 Corning® 5-50 µL Lambda™ Plus 8 Channel Pipettor   1 / Pk     1 / Cs     Corning®   €582.37 per case
4081-STD Corning® 5-50 µL Lambda™ Plus 8 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4082 Corning® 20-200 µL Lambda™ Plus 8 Channel Pipettor   1 / Pk     1 / Cs     Corning®   €582.37 per case
4082-STD Corning® 20-200 µL Lambda™ Plus 8 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4083 Corning® 50-300 µL Lambda™ Plus 8 Channel Pipettor   1 / Pk     1 / Cs     Corning®   €582.37 per case
4083-STD Corning® 50-300 µL Lambda™ Plus 8 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4084 Corning® 0.5-10 µL Lambda™ Plus 12-Channel Pipettor   1 / Pk     1 / Cs     Corning®   €622.11 per case
4084-STD Corning® 0.5-10 µL Lambda™ Plus 12-Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4085 Corning® 5-50 µL Lambda™ Plus 12 Channel Pipettor   1 / Pk     1 / Cs     Corning®   €622.11 per case
4085-STD Corning® 5-50 µL Lambda™ Plus 12 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4086 Corning® 20-200 µL Lambda™ Plus 12 Channel Pipettor   1 / Pk     1 / Cs     Corning®   €622.11 per case
4086-STD Corning® 20-200 µL Lambda™ Plus 12 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4087 Corning® 50-300 µL Lambda™ Plus 12 Channel Pipettor   1 / Pk     1 / Cs     Corning®   €622.11 per case
4087-STD Corning® 50-300 µL Lambda™ Plus 12 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service