These beakers are translucent with a raised graduation scale. They feature high temperature and chemical resistance.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These beakers are translucent with a raised graduation scale. They feature high temperature and chemical resistance.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
1003P-100 | Corning® Reusable Plastic Low Form 100 mL Beaker, Perfluoroalkoxy-copolymer | 1 / Pk | 12 / Cs | Corning® | 543,29 € | per case | |
1003P-1L | Corning® Reusable Plastic Low Form 1L Beaker, Perfluoroalkoxy-copolymer | 1 / Pk | 6 / Cs | Corning® | 1 139,05 € | per case | |
1003P-25 | Corning® Reusable Plastic Low Form 50 mL Beaker, Perfluoroalkoxy-copolymer | 1 / Pk | 12 / Cs | Corning® | 319,60 € | per case | |
1003P-250 | Corning® Reusable Plastic Low Form 250 mL Beaker, Perfluoroalkoxy-copolymer | 1 / Pk | 6 / Cs | Corning® | 433,54 € | per case | |
1003P-50 | Corning® Reusable Plastic Low Form 50 mL Beaker, Perfluoroalkoxy-copolymer | 1 / Pk | 12 / Cs | Corning® | 462,46 € | per case | |
1003P-500 | Corning® Reusable Plastic Low Form 500 mL Beaker, Perfluoroalkoxy-copolymer | 1 / Pk | 6 / Cs | Corning® | 647,31 € | per case |