- 抗裂聚对苯二甲酸乙二醇酯 (PET) 或高密度聚乙烯 (HDPE)
- 模制刻度
- 防漏防启封HDPE螺旋盖
- 含或不含硫代硫酸钠
- 可追溯性标签
- 大开口有助于最大限度降低污染风险
- 薄膜包装或独立袋装
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| FC1000-18 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, No Sodium Thiosulfate, 28 mm Blue Tamper-evident Cap, Sterile, 77/Case | 77 / Pk | 77 / Cs | Corning® | per case | |
| FC500-12 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,不含硫代硫酸钠,37 mm带垫片白色盖,灭菌,100/箱 | per case | ||||
| FC510-07 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,不含硫代硫酸钠,29 mm红色防启封铰接塞,灭菌,100/箱 | per case | ||||
| FC520-12 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,不含硫代硫酸钠,22 mm带密封圈红色防启封盖,灭菌,100/箱 | per case | ||||
| HFC1000-50 | Corning® Gosselin™ 取水样方形HDPE瓶,1 L,带刻度,20 mg/L硫代硫酸钠,28 mm带密封圈红色防启封盖,灭菌,77/箱 | per case | ||||
| HFC1000-51 | Corning® Gosselin™ 取水样方形HDPE瓶,1 L,带刻度,120 mg/L硫代硫酸钠,28 mm带密封圈红色防启封盖,灭菌,77/箱 | per case | ||||
| HFC1000-52 | Corning® Gosselin™ 取水样方形HDPE瓶,1 L,带刻度,120 mg/L硫代硫酸钠,28 mm带密封圈红色防启封盖,灭菌,1/袋,77/箱 | per case | ||||
| HFC1000-53 | Corning® Gosselin™ 取水样方形HDPE瓶,1 L,带刻度,20 mg/L硫代硫酸钠,28 mm带密封圈红色防启封盖,灭菌,1/袋,77/箱 | per case | ||||
| HFC500-01 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,20 mg/L硫代硫酸钠,37 mm带垫片红色盖,灭菌,100/箱 | per case | ||||
| HFC510-01 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,20 mg/L硫代硫酸钠,29 mm红色防启封链接塞,灭菌,100/箱 | per case | ||||
| HFC510-02 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,120 mg/L硫代硫酸钠,29 mm红色防启封链接塞,灭菌,100/箱 | per case | ||||
| HFC510-03 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,20 mg/L硫代硫酸钠,29 mm红色防启封链接塞,灭菌,1/袋,100/箱 | per case | ||||
| HFC510-04 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,120 mg/L硫代硫酸钠,29 mm红色防启封链接塞,灭菌,1/袋,100/箱 | per case | ||||
| HFC520-01 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,20 mg/L硫代硫酸钠,22 mm带密封圈红色防启封盖,灭菌,100/箱 | per case | ||||
| HFC520-02 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,20 mg/L硫代硫酸钠,22 mm带密封圈红色防启封盖,灭菌,1/袋,100/箱 | per case | ||||
| HFC520-06 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,120 mg/L硫代硫酸钠,22 mm带密封圈红色防启封盖,灭菌,100/箱 | per case | ||||
| HFC520-07 | Corning® Gosselin™ 取水样方形HDPE瓶,500 mL,带刻度,120 mg/L硫代硫酸钠,22 mm带密封圈红色防启封盖,灭菌,1/袋,100/箱 | per case | ||||
| HFV250-01 | Corning® Gosselin™ 取水样长方形HDPE瓶,250 mL,带刻度,20 mg/L硫代硫酸钠,20 mm红色防启封盖,灭菌,312/箱 | per case | ||||
| HFV250-02 | Corning® Gosselin™ 取水样长方形HDPE瓶,250 mL,带刻度,20 mg/L硫代硫酸钠,20 mm红色防启封盖,灭菌,1/袋,200/箱 | per case | ||||
| HLC250-01 | Corning® Gosselin™ 取水样方形HDPE瓶,250 mL,带刻度,20 mg/L硫代硫酸钠,37 mm带垫片红色盖,灭菌,210/箱 | per case | ||||
| HLC250-02 | Corning® Gosselin™ 取水样方形HDPE瓶,250 mL,带刻度,20 mg/L硫代硫酸钠,37 mm带垫片红色盖,灭菌,1/袋,182/箱 | per case | ||||
| HP250B-50 | Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,20 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,24/包,144/箱 | per case | ||||
| HP250B-51 | Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,120 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,24/包,144/箱 | per case | ||||
| HP250B-53 | Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,120 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,1/袋,150/箱 | per case | ||||
| HP250B-55 | Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,160 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,24/包,144/箱 | per case | ||||
| HP500B-50 | Corning® Gosselin™ 取水样八角PET瓶,500 mL,带刻度,20 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,12/包,120/箱 | per case | ||||
| HP500B-51 | Corning® Gosselin™ 取水样八角PET瓶,500 mL,带刻度,120 mg/L硫代硫酸钠,31 mm防启封盖,灭菌,12/包,120/箱 | per case | ||||
| P1000B-51 | Corning® Gosselin™ 取水样八角PET瓶,1 L,带刻度,不含硫代硫酸钠,31 mm防启封盖,灭菌,12/包,48/箱 | per case | ||||
| P250B-51 | Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,不含硫代硫酸钠,31 mm防启封盖,灭菌,12/包,144/箱 | per case | ||||
| P500B-51 | Corning® Gosselin™ 取水样八角PET瓶,500 mL,带刻度,不含硫代硫酸钠,31 mm防启封盖,灭菌,12/包,120/箱 | per case |