text.skipToContent text.skipToNavigation

Corning® Gosselin™ Water Sampling Bottles

E-mail

  • Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
  • Molded graduations
  • Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
  • Available with or without sodium thiosulfate
  • Traceable labels
  • Large openings minimize risk of contamination
  • Film-packed or individually bagged


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
FC1000-18 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, No Sodium Thiosulfate, 28 mm Blue Tamper-evident Cap, Sterile, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
Contact Customer Service
FC500-12 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 37 mm White Cap with Wad, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
FC510-07 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
FC520-12 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   164,80 € per case