text.skipToContent text.skipToNavigation

Sheep Serum

E-mail

Sheep serum is a blood component that has had the red blood cells and clotting factors removed. It is primarily used in immunohistochemistry, immunocytochemistry, ELISA assays or other antibody-based applications as a blocking agent, or a diluent.

Learn more about our custom serum options.

Sera Processing

Using industry leading techniques, blood is aseptically collected at abattoirs, centrifuged to isolate the serum and immediately frozen for testing and further processing. The raw sera is then true pooled and is 0.2 micron sterile filtered with a Sterility Assurance Level (SAL) of 10-3. Every lot then must pass USP <71> sterility testing. Additional testing includes endotoxin, hemoglobin, pH, osmolality, total protein and a biochemical profile that contains various metals, proteins, hormones and other metabolites.

Choose your specification

Treatment
View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
35-042-CM Corning® Sheep Serum, 1L, United States Origin   1 / Pk     1 / Cs     Corning®   282,73 € per each