
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin
Product Number35-015-CV

- Fetal Bovine Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Granted a Certificate of Suitability, R0-CEP 2018-271, by the European Directorate for the Quality of Medicines (EDQM).
This product is non-returnable. If you have any questions, please contact us immediately.
€695.99 per each
Added to Your Shopping Cart
In Stock
Details
Product Number | 35-015-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | United States Origin |
Type | Fetal |
Treatment | None |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07825004
- Quality Certificate - Lot No.07125001
- Quality Certificate - Lot No.06925002
- Quality Certificate - Lot No.04925001
- Quality Certificate - Lot No.03025001
- Quality Certificate - Lot No.34424001
- Quality Certificate - Lot No.34024001
- Quality Certificate - Lot No.32424001
- Quality Certificate - Lot No.32324001
- Quality Certificate - Lot No.29124001
- Quality Certificate - Lot No.28424001
- Quality Certificate - Lot No.26824001
- Quality Certificate - Lot No.23324001
- Quality Certificate - Lot No.21424001
- Quality Certificate - Lot No.17924002
- Quality Certificate - Lot No.17724002
- Quality Certificate - Lot No.15024003
- Quality Certificate - Lot No.08824001
- Quality Certificate - Lot No.08624001
- Quality Certificate - Lot No.01624001
- Quality Certificate - Lot No.33923001
- Quality Certificate - Lot No.28523001
- Quality Certificate - Lot No.27623001
- Quality Certificate - Lot No.25023001
- Quality Certificate - Lot No.22923001
- Quality Certificate - Lot No.22323001
- Quality Certificate - Lot No.22223001
- Quality Certificate - Lot No.19923001
- Quality Certificate - Lot No.17823001
- Quality Certificate - Lot No.17123001