
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 50 mL, Regular, South American Origin
Product Number35-079-CF

- Fetal Bovine Serum, South American Origin.
- Collected at government registered facilities in South America.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate.
- True pooled and triple 0.1 micron sterile filtered that passes sterility and mycoplasma.
This product is non-returnable. If you have any questions, please contact us immediately.
75,92 € per each
Added to Your Shopping Cart
In Stock
Details
Product Number | 35-079-CF |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 0.2 lbs. |
Size | 50 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | South American Origin |
Type | Fetal |
Treatment | None |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04225002
- Quality Certificate - Lot No.04225001
- Quality Certificate - Lot No.33124001
- Quality Certificate - Lot No.28524003
- Quality Certificate - Lot No.28524001
- Quality Certificate - Lot No.22124002
- Quality Certificate - Lot No.05124001
- Quality Certificate - Lot No.21523002
- Quality Certificate - Lot No.21523001
- Quality Certificate - Lot No.09623002
- Quality Certificate - Lot No.09623001
- Quality Certificate - Lot No.21422002
- Quality Certificate - Lot No.09522001
- Quality Certificate - Lot No.01421001
- Quality Certificate - Lot No.33820001
- Quality Certificate - Lot No.11120002
- Quality Certificate - Lot No.08020001
- Quality Certificate - Lot No.27419002
- Quality Certificate - Lot No.27419001
- Quality Certificate - Lot No.35079017
- Quality Certificate - Lot No.35079016
- Quality Certificate - Lot No.35079015
- Quality Certificate - Lot No.35079012
- Quality Certificate - Lot No.35079011
- Quality Certificate - Lot No.35079010