Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well Black Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3724
(This is the suggested replacement for 3851)
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
- Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)
- Working volume of up to 10 µL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
One 1536-well microplate uses 95% less material by weight compared to sixteen 96-well microplates.
1 137,39 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3724 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents