- 吸头规格:96吸头
- 吸头容量范围:20 μL至1,000 μL
- 吸头材质:透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非无菌或无菌 - 适配头:Variospan 1、4、8、P235
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
- 1 mL吸头盒规格:非ANSI标准悬挂式吸头盒
- 吸头盒材质:聚碳酸酯
产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
---|---|---|---|---|---|---|---|
RRF-175-C-R-S | Axygen® 96-well tips, 175µL, Clear, Filtered, Sterile, SLAS Rack | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case | |
RRF-175-CBK-R-S | Axygen® 96-well tips, 175µL, Liquid Level Sensing, Filtered, Sterile, SLAS Rack | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case | |
RRF-25-C-R-S | Axygen® 96孔吸头,25µL,透明,带滤芯,无菌,SLAS标准吸头盒 | N/A | per case | ||||
RRF-25-CBK-R-S | Axygen® 96孔吸头,25µL,液位感测,带滤芯,无菌,SLAS标准吸头盒 | N/A | per case | ||||
RRP-20-C-R | Axygen® 96孔吸头,20µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 | N/A | per case | ||||
RRP-200-C-R-S | Axygen® 96孔吸头,200µL,透明,不带滤芯,无菌,SLAS标准吸头盒 | N/A | per case | ||||
RRP-200-CBK-R | Axygen® 96孔吸头,200µL,液位感测,不带滤芯,非灭菌,SLAS标准吸头盒 | N/A | per case | ||||
RRP-50-C-R | Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 | N/A | per case | ||||
RRP-50-CBK-R | Axygen® 96-well tips, 50µL, Liquid Level Sensing, Non-filtered, Non-sterile, SLAS Rack | 960 / Pk | 4800 / Cs | Axygen® | N/A | per case |