text.skipToContent text.skipToNavigation

Axygen® PCR 1 x 8圆顶联排管盖,适配0.2 mL PCR联排管,透明,非灭菌

Product NumberPCR-02CP-C

E-mail

Axygen® 1 x 8圆顶PCR联排管盖有多种颜色可选,适用于8联PCR管和96孔PCR微孔板。

  • 不含RNase/DNase
  • 无热原
  • 非灭菌
  • 采用纯度为99.9%的原生聚丙烯制成

  • Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

    Learn More

    生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


    Details
    Product Number   PCR-02CP-C
    Qty./Pk   125 / Pk  
    Qty./Cs   1250 / Cs  
    Brand   Axygen®  
    Sterile   No  
    Cap Style   Dome  
    Cap Material   Polypropylene  
    Color   Clear  
    Application   Diagnostics  
    Specifications Documents