Corning® 1536-well Black Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3728
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- NBS microplates are ideal for homogeneous assays with enzymes or for reducing nonspecific binding to microplate wells
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
One 1536-well microplate uses 95% less material by weight compared to sixteen 96-well microplates.
1.425,57 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3728 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12,5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | Non |
| Lids Included | Non |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23226018
- Quality Certificate - Lot No.19726038
- Quality Certificate - Lot No.13226043
- Quality Certificate - Lot No.05526006
- Quality Certificate - Lot No.21825030
- Quality Certificate - Lot No.09725066
- Quality Certificate - Lot No.35224014
- Quality Certificate - Lot No.30924021
- Quality Certificate - Lot No.27424050
- Quality Certificate - Lot No.25624009
- Quality Certificate - Lot No.22024031
- Quality Certificate - Lot No.03224029
- Quality Certificate - Lot No.35523037
- Quality Certificate - Lot No.29323048
- Quality Certificate - Lot No.19123029
- Quality Certificate - Lot No.27322047
- Quality Certificate - Lot No.17222053
- Quality Certificate - Lot No.03522010
- Quality Certificate - Lot No.00322048
- Quality Certificate - Lot No.33421064
- Quality Certificate - Lot No.16621046
- Quality Certificate - Lot No.16021018
- Quality Certificate - Lot No.19120049
- Quality Certificate - Lot No.06320040