text.skipToContent text.skipToNavigation

Corning®1536-well Standard Polystyrene Microplates and Low Base

E-mail

Corning 1536-well microplates are our highest density microplates available for high throughput screening. The microplates conform to standard microplate footprint and dimensions. These microplates are offered in solid black and white polystyrene, with round or flat bottoms, and in black-clear bottom formats.

  • Total well volume of 10 µL for round well microplates and 12.8 µL for flat bottom microplates
  • Recommended working volume up to 8 µL
  • Round well bottom for reduced air entrapment and improved CV values and Z factor
  • Raised well bottom for higher sensitivity
  • Flood reservoir on four sides to reduce instrument contamination
  • Lids are available separately. Corning lid (Cat. No. 3098) is compatible with these microplates.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3724 Corning® 1536-well Black Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile   10 / Pk     50 / Cs     Corning®   N/A per case
3724BC Corning® 1536-well Black Polystyrene Not Treated Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile   10 / Pk     50 / Cs     Corning®   N/A per case
3725 Corning® 1536-well White Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile   10 / Pk     50 / Cs     Corning®   N/A per case
3725BC Corning® 1536-well White Polystyrene Not Treated Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile   10 / Pk     50 / Cs     Corning®   N/A per case
3726 Corning® 1536-well Black Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile   10 / Pk     50 / Cs     Corning®   N/A per case
3726BC Corning® 1536 well Solid Black TC Treated Polystyrene Microplate, with Generic Bar codes, with Lid, Sterile, 50/case   10 / Pk     50 / Cs     Corning®   N/A per case
3727 Corning® 1536-well White Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile   10 / Pk     50 / Cs     Corning®   10.181,62 kr. per case
3727BC Corning® 1536-well White Polystyrene TC-treated Microplate, 10 per Bag, with Lid, With Generic Bar Code, Sterile   10 / Pk     50 / Cs     Corning®   10.572,37 kr. per case
3728 Corning® 1536-well Black Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile   10 / Pk     50 / Cs     Corning®   10.620,50 kr. per case
3728BC Corning® 1536-well Black Polystyrene NBS Microplate, 10 per Bag, without Lid, With Generic Bar code, Nonsterile   10 / Pk     50 / Cs     Corning®   11.022,57 kr. per case
3729 Corning® 1536-well White Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile   10 / Pk     50 / Cs     Corning®   14.356,30 kr. per case
3729BC Corning® 1536-well White Polystyrene NBS Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile   10 / Pk     50 / Cs     Corning®   14.848,74 kr. per case
3731BC Corning® 1536 well Solid White CellBIND® Treated Flat Bottom Microplate, with Generic Bar codes, with Lid, Sterile, 50/case   10 / Pk     50 / Cs     Corning®   N/A per case
Contact Customer Service
3831 Corning® 1536 well Black/Clear Bottom Not Treated Low Base Polystyrene Microplate, without Lid, Nonsterile, 50/case   10 / Pk     50 / Cs     Corning®   14.351,23 kr. per case
3832 Corning® 1536 well Black/Clear Bottom Tissue Culture treated Low Base Polystyrene Microplate, Sterile, with Lid, 50/case   10 / Pk     50 / Cs     Corning®   N/A per case
Contact Customer Service
3832BC Corning® 1536 well Black/Clear Bottom CellBIND® Treated Low Base Polystyrene Microplate, with Generic Barcode, with Lid, Sterile, 50/case   10 / Pk     50 / Cs     Corning®   N/A per case
Contact Customer Service
3833 Corning® CellBIND® 1536-well Black/Clear Bottom, Low Base Polystyrene Smooth Top Microplate, 20 per Bag, without Lid, Sterile   20 / Pk     100 / Cs     Corning®   21.047,59 kr. per case
3835 Corning® 1536-well Black, Clear Bottom, Low Base, Polystyrene Not Treated Microplate, 20 per Bag, without Lid, Nonsterile   20 / Pk     100 / Cs     Corning®   14.351,23 kr. per case
3836 Corning® 1536-well Black/Clear Bottom Low base Polystyrene TC-treated Microplate, 20 per Bag, without Lid, Sterile   20 / Pk     100 / Cs     Corning®   $2,832.88 per case
3838 Corning® 1536 well Black/Clear Flat Bottom TC-Treated Microplate, with Low Base, with Lid, Sterile, 50/case   10 / Pk     50 / Cs     Corning®   N/A per case
Contact Customer Service
3838BC Corning® 1536 well Black/Clear Bottom Tissue Culture Treated Polystyrene Microplate, with Generic Bar codes, with Lid, Sterile, 50/case   10 / Pk     50 / Cs     Corning®   N/A per case
Contact Customer Service
3891 Corning® 1536-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile   10 / Pk     50 / Cs     Corning®   15.089,16 kr. per case
3891BC Corning® 1536-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile   10 / Pk     50 / Cs     Corning®   15.599,70 kr. per case
3893 Corning® 1536-well Black/Clear Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile   10 / Pk     50 / Cs     Corning®   16.598,00 kr. per case
3893BC Corning® 1536-well Black/Clear Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, With Generic Bar Code, Sterile   10 / Pk     50 / Cs     Corning®   2.301,43 € per case
3895 Corning® 1536-well Black/Clear Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile   10 / Pk     50 / Cs     Corning®   14.291,48 kr. per case
3936 Corning® 10 µL 1536-well Black Round Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid   10 / Pk     50 / Cs     Corning®   1.468,51 € per case
3937 Corning® 10 µL 1536-well White Round Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid   10 / Pk     50 / Cs     Corning®   1.468,51 € per case
7246 Corning® 1536-well Black High Base Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile   10 / Pk     50 / Cs     Corning®   7.201,84 kr. per case