text.skipToContent text.skipToNavigation

Corning® 1536-well Black Polystyrene NBS Microplate, 10 per Bag, without Lid, With Generic Bar code, Nonsterile

Product Number3728BC

E-mail

Generic bar coded Corning microplates are now available in stock and ready to ship. Code 128 bar code format ensures compatibility with most bar code scanning and software systems. To avoid mix-ups, the surface treatment of the microplate wells is easily identified in the human readable portion of the bar code (NT = not treated; TC = tissue culture treated; NB = nonbinding surface).

  • Labels applied to all 4 sides of the plate
  • No sequence number duplicates
  • Exceptional print quality and resolution
  • Resistant to commonly used laboratory reagents
  • Resistant to temperature ranges of -80ºC to +52ºC
  • See Product Details below for bar code label specifications

Microplate Features

  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • NBS microplates are ideal for homogeneous assays with sticky enzymes or for reducing nonspecific binding to microplate wells

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1 479,54 € per case

Out of Stock

Details
Product Number   3728BC
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   12,5 µL  
Recommended Working Volume   up to 8 µL  
Sterile   Non  
Lids Included   Non  
Specifications Documents