Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well Black, Clear Bottom, Low Base, Polystyrene Not Treated Microplate, 20 per Bag, without Lid, Nonsterile
Product Number3835
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optional bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
- Working volume of up to 10 µL
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 926,34 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3835 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 12,5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | Non |
| Lids Included | Non |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21226007
- Quality Certificate - Lot No.13326014
- Quality Certificate - Lot No.15025042
- Quality Certificate - Lot No.28324020
- Quality Certificate - Lot No.22423004
- Quality Certificate - Lot No.11623048
- Quality Certificate - Lot No.28722046
- Quality Certificate - Lot No.07522030
- Quality Certificate - Lot No.35019030
- Quality Certificate - Lot No.31118001
- Quality Certificate - Lot No.23518026
- Quality Certificate - Lot No.31415045
- Quality Certificate - Lot No.10310025
- Quality Certificate - Lot No.Generic