text.skipToContent text.skipToNavigation

Costar® 24-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile

Product Number3527

E-mail
  • Flat bottoms
  • Nonreversible lids with condensation rings to reduce contamination
  • Individual alphanumerical codes for well identification
  • Uniform footprint for ease in stacking
  • Treated for optimal cell attachment
  • Sterilized by gamma irradiation
  • Nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


347,00 € per case

In Stock

You might also be interested in
Corning® 表面处理培养皿
Falcon® 细胞培养皿
Corning® 96孔透明聚苯乙烯微孔板
Falcon® 培养板
Details
Product Number   3527
Qty./Pk   5 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   24-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Volume   3,4 mL  
Cell Growth Area   1,9 cm² (approx.)  
Recommended Medium Well Volume   0,38 - 0,57 mL  
Sterile   Oui  
Lids Included   Oui  
Specifications Documents