text.skipToContent text.skipToNavigation

Corning® Storage Bottle 60mL, 18mm HDPE Screw Cap, PET, Sterile, Bulk, 12/Tray, 96/Case

Product Number431730

E-mail

Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.

Features:

  • Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
  • Break-resistant bottles are an ergonomic and easy to handle alternative to glass
  • Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic.
  • Leakproof, tamper-evident 18mm HDPE screw cap
  • Molded graduations for accurate measurements
  • USP class VI compliant bottles are validated noncytoxic and nonhemolytic


289,92 € per case

In Stock

Details
Product Number   431730
Qty./Cs   96 / Cs  
Brand   Corning®  
Packaging Format   12 Bottles/Tray  
Capacity   60 mL  
Top Style   Threaded  
Cap Style   Screw cap  
Cap Material   High density polyethylene  
Cap Color   Natural  
Graduation Interval   10 mL  
Height   81 mm (approx.)  
Cross Section   40mm (approx)  
Sterile   Oui  
Graduation Range   10 - 60 mL  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents