Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged
Product Number7077-10N
These sterile disposable 10 mL PYREX® serological pipets, calibrated (TD) with blow-out, offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to I.S.O. standards. Reference: ASTM E-714.
420,32 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 7077-10N |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 600 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0,1 mL |
| Negative Graduation | 2 mL |
| Packaging | Individually wrapped paper-plastic |
| Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10426747
- Quality Certificate - Lot No.09926747
- Quality Certificate - Lot No.09726747
- Quality Certificate - Lot No.33125747
- Quality Certificate - Lot No.30025747
- Quality Certificate - Lot No.24825747
- Quality Certificate - Lot No.22725747
- Quality Certificate - Lot No.19625747
- Quality Certificate - Lot No.18925747
- Quality Certificate - Lot No.14625747
- Quality Certificate - Lot No.07225747
- Quality Certificate - Lot No.27024747
- Quality Certificate - Lot No.26724747
- Quality Certificate - Lot No.21824747
- Quality Certificate - Lot No.19824747
- Quality Certificate - Lot No.18324747
- Quality Certificate - Lot No.12324747
- Quality Certificate - Lot No.06124747
- Quality Certificate - Lot No.02324747
- Quality Certificate - Lot No.00224747
- Quality Certificate - Lot No.34523747
- Quality Certificate - Lot No.23723747
- Quality Certificate - Lot No.03223747
- Quality Certificate - Lot No.02023747
- Quality Certificate - Lot No.01923747
- Quality Certificate - Lot No.16122747
- Quality Certificate - Lot No.09822747
- Quality Certificate - Lot No.09122747
- Quality Certificate - Lot No.07622747
- Quality Certificate - Lot No.28821747