text.skipToContent text.skipToNavigation

PYREX® Disposable Glass Serological Pipets, Individually Wrapped, Sterile, Plugged, To Deliver

E-mail

These pipets, calibrated “To Deliver” with blow-out, offer long, slender, tapered tips to make ­pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for ­burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to ISO standards. Reference: ASTM E-714.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7077-10N PYREX® 10 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged   100 / Pk     600 / Cs     PYREX®   €420.32 per case
7077-1N PYREX® 1 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged   200 / Pk     800 / Cs     PYREX®   €367.52 per case
7077-2N PYREX® 2 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged   180 / Pk     720 / Cs     PYREX®   362,13 € per case
7077-5N PYREX® 5 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged   120 / Pk     720 / Cs     PYREX®   385,21 € per case