text.skipToContent text.skipToNavigation

Corning® Disposable Tubing for Use with Bottles

E-mail

仕様を選択してください。

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
10042 Disposable Tubing Set for Use with Glass Bottle, 3/8” ID x 1/2” OD, ADCF*, 18” in Length, Sterile   1 / Pk     2 / Cs     Corning®   167,89 € per case
10043 Disposable Tubing Set for use with 850cm² Polystyrene Roller Bottle, 3/8” ID x 1/2” OD, ADCF*, 0.2 µm filter, MPC* Quick Connect   1 / Pk     2 / Cs     Corning®   695,52 € per case