text.skipToContent text.skipToNavigation

Corning® Replacement Erlenmeyer Flask Caps

E-mail

Corning polypropylene Erlenmeyer flask caps are also available separately. These caps fit both Polycarbonate (PC) and Polyethylene terephthalate glycol-modified (PETG) Erlenmeyer Flasks and are available for the 500 mL and 1L, 2L, 3L, and 5L flask sizes.

  • Sizes range from 500mL to 5L
  • Vent and flat cap options
  • Individually packaged
  • Sterility Assurance Level (SAL) of 10⁻⁶
  • RNase-/DNase-free
  • Nonpyrogenic

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
431339 Corning® 48 mm Polypropylene Cap, Vented, for 2L Plastic Erlenmeyer Flask   1 /包     24 /箱     Corning®   per case
431340 Corning® 70 mm Polypropylene Cap, Vented, for 3L Plastic Erlenmeyer Flask   1 /包     24 /箱     Corning®   per case
431363 Corning® 70 mm Polypropylene Cap for 3L Plastic Erlenmeyer Flask   1 /包     24 /箱     Corning®   per case
431364 Corning® 48 mm Polypropylene Cap for 2L Plastic Erlenmeyer Flask   1 /包     24 /箱     Corning®   per case
431372 Corning® 43 mm Polypropylene Cap, Vented, for 500 mL and 1L Plastic Erlenmeyer Flask   1 /包     50 /箱     Corning®   per case
431682 Corning® 100 mm Polypropylene Cap, Vented, for 5L Plastic Erlenmeyer Flask   1 /包     24 /箱     Corning®   per case