These Corning microscope slides are made from soda lime glass. Slides are 0.9 to 1.10mm thick.
- Products are packaged in 1/2 gross boxes (approx. 72 slides each)
- 10 gross = 20 boxes (1440 slides total)
- 5 gross = 10 boxes (720 slides total)
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These Corning microscope slides are made from soda lime glass. Slides are 0.9 to 1.10mm thick.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| 2947-75X25 | Corning® 75x25 mm Plain Microscope Slides | 0,5 gross / Pk | 10 gross / Cs | Corning® | N/A | per case | |
| 2947-75X38 | Corning® 75x38 mm Plain Microscope Slides | 0,5 gross / Pk | 5 gross / Cs | Corning® | N/A | per case | |
| 2947-75X50 | Corning® 75x50 mm Plain Microscope Slides | 0,5 gross / Pk | 5 gross / Cs | Corning® | N/A | per case |