text.skipToContent text.skipToNavigation

Corning® Square #1½ Cover Glass

E-mail

Corning’s special, optically clear, water-white, borosilicate cover glass is resistant to surface attach or weathering and will remain clear for extended periods of time. Packed one ounce per pack and 10 packs per case.



The thickness of No. 1 1/2 squares is 0.16 mm to 0.19 mm.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2850-18 Corning® 18x18 mm Square #1½ Cover Glass   200 / Pk     2000 / Cs     Corning®   €175.34 per case
2850-22 Corning® 22x22 mm Square #1½ Cover Glass   200 / Pk     2000 / Cs     Corning®   €259.83 per case
2850-25 Corning® 25x25 mm Square #1½ Cover Glass   200 / Pk     2000 / Cs     Corning®   €343.82 per case