text.skipToContent text.skipToNavigation

PYREX® VISTA™ Test Tube with Beaded Rim

E-mail

These test tubes are annealed, resistant to heat and chemically stable. Rims are fire-polished. The 25 mm diameter tubes do not have a marking spot.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
70800-13 PYREX® VISTA™ 9 mL Test Tubes, 13x100 mm   50 / Pk     200 / Cs     PYREX®   N/A per case
70800-15 PYREX® VISTA™ 14 mL Test Tubes, 15x125 mm   50 / Pk     200 / Cs     PYREX®   N/A per case
70800-25 PYREX® VISTA™ 55 mL Test Tubes, 25x150 mm N/A per case
70800-25X PYREX® VISTA™ 70 mL Test Tubes, 25x200 mm N/A per case