Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium), Powder
Product Number90-113-PB
[-] sodium bicarbonate, glucose, L-glutamine, sodium pyruvate, phenol red
Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells.
DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine, sodium pyruvate and phenol red.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
112,63 € per each
Less than 10 in Stock
| Product Number | 90-113-PB |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Storage | 2°C to 8°C |