text.skipToContent text.skipToNavigation

Corning® DMEM (Dulbecco’s Modified Eagle’s Medium)

E-mail

Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) that contains four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells. DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 10-014-CV and -CM contain 1.0 g/L glucose, L-glutamine, and sodium pyruvate.

Corning DMEM media testing includes: 

Growth Promotion and Cytotoxicity
Corning DMEM, like all Corning classical media products, undergoes a variety of tests to determine functionality and toxicity using growth-promotion analysis. Product performance is measured by harvest-to-plant ratios or fold increase according to predetermined specifications.

Physiochemical Properties
Liquid and powder classical media products are tested to determine pH and osmolality. Classical media powders are also tested for residual moisture. The pH and osmolality tests are performed according to specific procedures in which all equipment is calibrated using standards traceable to the National Institute of Standards and Technology.

Biological Tests
Quality release testing of Corning liquid classical media products assures low levels of endotoxin, mycoplasma, and an absence of contamination.

Endotoxin
Classical media products, including Corning DMEM, are tested for bacterial endotoxin using the Limulus Amoebocyte Lysate (LAL) chromogenic assay. For release, each lot of standard liquid classical media must have an endotoxin level of <0.25 EU/mL. Classical media powder products must have an endotoxin level of <0.25 EU/mL when reconstituted to formula weight with low endotoxin water.

Sterility
All Corning liquid classical media products are tested for sterility.

Mycoplasma
Liquid classical media products are tested for mycoplasma using a large-volume method.

Choose your specification

Formulation
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
10-013-CM Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   253,15 € per case
10-013-CV Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   65,62 € per case
10-013-LB Corning® 20L DMEM (Dulbecco’s Modified Eagle’s Medium)   1 / Pk     1 / Ea     Corning®   664,74 € per each
10-013-LX Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium)   1 / Pk     1 / Ea     Corning®   365,82 € per each
10-014-CM Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   228,99 € per case
10-014-CV Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   65,93 € per case
10-017-CM Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   238,73 € per case
10-017-CV Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   72,06 € per case
10-027-CV Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   173,56 € per case
10-101-CV Corning® 500 mL DMEM (Dulbecco’s Modification of Eagle’s Medium), 1X   6 / Pk     6 / Cs     Corning®   193,22 € per case
10-102-CV Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   156,15 € per case
15-013-CM Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   224,44 € per case
15-013-CV Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   80,11 € per case
15-013-LB Corning® 20L DMEM (Dulbecco’s Modified Eagle’s Medium)   1 / Pk     1 / Ea     Corning®   721,37 € per each
15-013-LX Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium)   1 / Pk     1 / Ea     Corning®   491,96 € per each
15-017-CM Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   236,58 € per case
15-017-CV Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   165,52 € per case
15-018-CM Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   334,65 € per case
15-018-CV Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   198,68 € per case
17-204-CI Corning® 100 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   N/A per case
Contact Customer Service
17-205-CV Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   177,10 € per case
17-207-CV Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)   6 / Pk     6 / Cs     Corning®   195,26 € per case
50-003-PB Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium), Powder   1 / Pk     1 / Ea     Corning®   43,90 € per each
50-003-PBT Corning® 10L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, 110 mg/L sodium pyruvate, [-] sodium bicarbonate   1 / Pk     1 / Cs     Corning®   $24.90 per each
50-003-PC Corning® 50L DMEM (Dulbecco’s Modified Eagle’s Medium), Powder   1 / Pk     1 / Ea     Corning®   83,46 € per each
50-003-PCT Corning® 50L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, 110 mg/L sodium pyruvate, [-] sodium bicarbonate   1 / Pk     1 / Cs     Corning®   108,25 € per each
50-003-PDT Corning® 100L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, 110 mg/L sodium pyruvate, [-] sodium bicarbonate   1 / Pk     1 / Ea     Corning®   $248.99 per each
50-013-PB Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium), Powder   1 / Pk     1 / Ea     Corning®   38,10 € per each
50-013-PC Corning® 50L DMEM (Dulbecco’s Modified Eagle’s Medium), Powder   1 / Pk     1 / Ea     Corning®   69,60 € per each
58-011-PBT Corning® 10L DMEM, [+] 1000 mg/L D-glucose, L-glutamine, 110 mg/L sodium pyruvate, [-] sodium bicarbonate   1 / Pk     1 / Ea     Corning®   30,06 € per each
58-011-PCT Corning® 50L DMEM, [+] 1000 mg/L D-glucose, L-glutamine, 110 mg/L sodium pyruvate, [-] sodium bicarbonate   1 / Pk     1 / Ea     Corning®   $172.82 per each
58-011-PDT Corning® 100L DMEM, [+] 1000 mg/L D-glucose, L-glutamine, 110 mg/L sodium pyruvate, [-] sodium bicarbonate   1 / Pk     1 / Ea     Corning®   $345.62 per each
58-012-PBT Corning® 10L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, [-] sodium bicarbonate   1 / Pk     1 / Ea     Corning®   $37.44 per each
58-012-PCT Corning® 50L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, [-] sodium bicarbonate   1 / Pk     1 / Ea     Corning®   $187.21 per each
58-012-PDT Corning® 100L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, [-] sodium bicarbonate   1 / Pk     1 / Ea     Corning®   325,59 € per each
58-014-PBT Corning® 10L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, [-] phenol red, sodium pyruvate, sodium bicarbonate   1 / Pk     1 / Ea     Corning®   22,54 € per each
58-014-PCT Corning® 50L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, [-] phenol red, sodium pyruvate, sodium bicarbonate   1 / Pk     1 / Ea     Corning®   $129.61 per each
58-014-PDT Corning® 100L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, [-] phenol red, sodium pyruvate, sodium bicarbonate   1 / Pk     1 / Ea     Corning®   $259.22 per each
58-015-PBT Corning® 10L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, 25mM HEPES, [-] sodium pyruvate, sodium bicarbonate   1 / Pk     1 / Ea     Corning®   $42.06 per each
58-015-PCT Corning® 50L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, 25mM HEPES, [-] sodium pyruvate, sodium bicarbonate   1 / Pk     1 / Ea     Corning®   $210.27 per each
58-015-PDT Corning® 100L DMEM, [+] 4500 mg/L D-glucose, L-glutamine, 25mM HEPES, [-] sodium pyruvate, sodium bicarbonate   1 / Pk     1 / Ea     Corning®   $420.51 per each
90-013-PB Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium), Powder   1 / Pk     1 / Ea     Corning®   54,55 € per each
90-113-PB Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium), Powder   1 / Pk     1 / Ea     Corning®   112,63 € per each