Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 50 mL, Premium, United States Origin (Heat Inactivated)
Product Number35-016-CF
- Fetal Bovine Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Granted a Certificate of Suitability, R0-CEP 2018-271, by the European Directorate for the Quality of Medicines (EDQM).
- Validated process used to heat inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of the entire lot in the pooling tank or individual bottles in a water bath.
This product is non-returnable. If you have any questions, please contact us immediately.
₹7,763.00 per each
Added to Your Shopping Cart
Details
Product Number | 35-016-CF |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 0.2 lbs. |
Size | 50 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | United States Origin |
Type | Fetal |
Treatment | Heat Inactivated |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16821001
- Quality Certificate - Lot No.16621001
- Quality Certificate - Lot No.15921001
- Quality Certificate - Lot No.21020001
- Quality Certificate - Lot No.11420001
- Quality Certificate - Lot No.34619001
- Quality Certificate - Lot No.35016120
- Quality Certificate - Lot No.35016116