Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 125/Pack, 1000/Case
Product Number352054
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$380.19 per case
Added to Your Shopping Cart
Details
| Product Number | 352054 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Natural |
| Graduations | No |
| 容量 | 5 mL |
| 无菌 | 是 |
| 外径 | 12 mm |
| Product Material | 聚苯乙烯 |
| 应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02426010
- Quality Certificate - Lot No.02326011
- Quality Certificate - Lot No.02226017
- Quality Certificate - Lot No.01926046
- Quality Certificate - Lot No.01826017
- Quality Certificate - Lot No.01726017
- Quality Certificate - Lot No.01626016
- Quality Certificate - Lot No.01526601
- Quality Certificate - Lot No.01526018
- Quality Certificate - Lot No.01426027
- Quality Certificate - Lot No.01226052
- Quality Certificate - Lot No.00926601
- Quality Certificate - Lot No.35225601
- Quality Certificate - Lot No.34025023
- Quality Certificate - Lot No.34025022
- Quality Certificate - Lot No.33925022
- Quality Certificate - Lot No.33825025
- Quality Certificate - Lot No.33725029
- Quality Certificate - Lot No.33725028
- Quality Certificate - Lot No.33625027
- Quality Certificate - Lot No.33525053
- Quality Certificate - Lot No.33325012
- Quality Certificate - Lot No.33225601
- Quality Certificate - Lot No.33225032
- Quality Certificate - Lot No.32625005
- Quality Certificate - Lot No.32525008
- Quality Certificate - Lot No.32425011
- Quality Certificate - Lot No.32425010
- Quality Certificate - Lot No.32325015
- Quality Certificate - Lot No.32225017