text.skipToContent text.skipToNavigation

PYREX® 250 mL Iodine Determination Flasks with Glass No. 22 Standard Taper Stopper

Product Number5400-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 250 mL PYREX® iodine determination flasks are blown in specially designed molds, thereby insuring uniformity and proper contour. The No. 22 Standard Taper stopper projects above the liquid seal trough to facilitate removal. For replacement stoppers, see No.7650-22. Reference: ASTM D-29 and D-555.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences France Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 142046d5-a364-4cf2-90f4-84300fa08bd5

Details
Product Number   5400-250
Qty./Pk   1 / Pk  
Qty./Cs   8 / Cs  
Brand   PYREX®  
Capacity   250 mL  
Top Style   Tooled mouth  
Neck Style   Wide Mouth  
Stopper Style   Hollow glass  
Feature   Reusable  
Standard Taper Stopper No.   22  
Height   184 mm (approx.)  
O.D.   81 mm (approx.)  
Flask Style   Iodine  
Sterile   No  
Specifications Documents