text.skipToContent text.skipToNavigation

Spin-X® Centrifuge Tube Filters

E-mail

  • Spin-X centrifuge tube filters consist of a membrane-containing filter unit within a microcentrifuge tube.
  • Uses: Removing bacteria, cells, and particles from liquids; HPLC sample preparation; DNA removal from agarose or acrylamide gels. Maximum RCF is 16,000 x g.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
8160 Costar® Spin-X® Centrifuge Tube Filters, 0.22 µm Pore CA Membrane, Sterile, 96/Case   24 / Pk     96 / Cs     Corning®   ¥26,700 per case
8161 Costar® Spin-X® Centrifuge Tube Filters, 0.22 µm Pore CA Membrane, Nonsterile, 100/Case   25 / Pk     100 / Cs     Corning®   ¥23,900 per case
8162 Costar® Spin-X® Centrifuge Tube Filters, 0.45 µm Pore CA Membrane, Sterile, 96/Case   24 / Pk     96 / Cs     Corning®   ¥26,700 per case
8163 Costar® Spin-X® Centrifuge Tube Filters, 0.45 µm Pore CA Membrane, Nonsterile, 100/Case   25 / Pk     100 / Cs     Corning®   ¥23,900 per case
8169 Costar® Spin-X® Centrifuge Tube Filters, 0.22 µm Pore NY Membrane, Nonsterile, 200/Case   100 / Pk     200 / Cs     Corning®   ¥42,400 per case
8170 Costar® Spin-X® Centrifuge Tube Filters, 0.45 µm Pore NY Membrane, Nonsterile, 200/Case   100 / Pk     200 / Cs     Corning®   ¥42,400 per case