text.skipToContent text.skipToNavigation

PYREX® JIS 100 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC

Product Number3002JIS-100

E-mail

(This is the suggested replacement for 3002J-100.)



JIS R3505 Class A graduated cylinders are calibrated "to contain" (TC) with round base. Useful as a mixing cylinder. Graduation markings are in brown silver stain. Each features a PYREX® flat top stopper.




¥5,430 per case

Details
Product Number   3002JIS-100
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   100 mL  
Graduation Increment   1 mL  
Height   250 mm  
O.D.   32 mm  
Tolerance   0.5 mL  
Standard Taper Stopper No.   19  
Specifications Documents