| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 3002JIS-10 | PYREX® JIS 10 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥3,140 | per case | |
| 3002JIS-100 | PYREX® JIS 100 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥5,430 | per case | |
| 3002JIS-1L | PYREX® JIS 1L Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥18,020 | per case | |
| 3002JIS-20 | PYREX® JIS 20 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥3,820 | per case | |
| 3002JIS-200 | PYREX® JIS 200 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥5,850 | per case | |
| 3002JIS-25 | PYREX® JIS 25 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥4,160 | per case | |
| 3002JIS-250 | PYREX® JIS 250 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥6,160 | per case | |
| 3002JIS-300 | PYREX® JIS 300 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥10,670 | per case | |
| 3002JIS-5 | PYREX® JIS 300 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥3,010 | per case | |
| 3002JIS-50 | PYREX® JIS 50 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥4,300 | per case | |
| 3002JIS-500 | PYREX® JIS 500 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC | 1 / Pk | 1 / Cs | PYREX® | ¥12,010 | per case |