PYREX® JIS 20 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC
Product Number3002JIS-20
JIS R3505 Class A graduated cylinders are calibrated "to contain" (TC) with round base. Useful as a mixing cylinder. Graduation markings are in brown silver stain. Each features a PYREX® flat top stopper.
¥3,820 per case
Added to Your Shopping Cart
Details
| Product Number | 3002JIS-20 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 20 mL |
| Graduation Increment | 0.2 mL |
| Height | 210 mm |
| O.D. | 16 mm |
| Tolerance | 0.2 mL |
| Standard Taper Stopper No. | 13 |
Specifications Documents