text.skipToContent text.skipToNavigation

PYREX® JIS 300 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC

Product Number3002JIS-5

E-mail

JIS R3505 Class A graduated cylinders are calibrated "to contain" (TC) with round base. Useful as a mixing cylinder. Graduation markings are in brown silver stain. Each features a PYREX® flat top stopper.



¥3,010 per case

Server Error Page | Life Sciences Asia Pacific Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 2378ea31-1a49-4b16-8454-1ac27d3f2e35

Details
Product Number   3002JIS-5
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   5 mL  
Graduation Increment   0.1 mL  
Height   133 mm  
O.D.   12 mm  
Tolerance   0.1 mL  
Standard Taper Stopper No.   9  
Specifications Documents