text.skipToContent text.skipToNavigation

PYREX® Beakers, Low Form, Double Scale, Graduated

E-mail

Beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have an extra large marking spot. The 10 mL size is not graduated.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
1000-150 PYREX® Griffin Low Form 150 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   ¥25,440 per case
1000-150-P PYREX Griffin Low Form 150mL Beaker, Graduated, 12/Case   12 / Pk     12 / Cs     PYREX®   ¥6,360 per case