PYREX® JIS 100 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC
Product Number3002JIS-100
(This is the suggested replacement for 3002J-100.)
JIS R3505 Class A graduated cylinders are calibrated "to contain" (TC) with round base. Useful as a mixing cylinder. Graduation markings are in brown silver stain. Each features a PYREX® flat top stopper.
¥5,430 per case
Added to Your Shopping Cart
Details
| Product Number | 3002JIS-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Graduation Increment | 1 mL |
| Height | 250 mm |
| O.D. | 32 mm |
| Tolerance | 0.5 mL |
| Standard Taper Stopper No. | 19 |
Specifications Documents