
PYREX® JIS 500 mL Single Metric Scale Cylinders, Certified Class A, Standard Taper Stopper, Silver Stain Graduations, TC
Product Number3002JIS-500

JIS R3505 Class A graduated cylinders are calibrated "to contain" (TC) with round base. Useful as a mixing cylinder. Graduation markings are in brown silver stain. Each features a PYREX® flat top stopper.
¥12,010 per case
Added to Your Shopping Cart
Details
Product Number | 3002JIS-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Graduation Increment | 5 mL |
Height | 390 mm |
O.D. | 55 mm |
Tolerance | 2.5 mL |
Standard Taper Stopper No. | 27 |
Specifications Documents