Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354413
Corning® BioCoat™ Poly-D-Lysine 6-well Clear Multiwell Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine. Flat bottom, 5/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$93.47 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 354413 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 9.6 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32225023
- Quality Certificate - Lot No.25125010
- Quality Certificate - Lot No.09125027
- Quality Certificate - Lot No.33724039
- Quality Certificate - Lot No.24724004
- Quality Certificate - Lot No.19124016
- Quality Certificate - Lot No.10724030
- Quality Certificate - Lot No.10024030
- Quality Certificate - Lot No.09924006
- Quality Certificate - Lot No.06824010
- Quality Certificate - Lot No.26823014
- Quality Certificate - Lot No.20123017
- Quality Certificate - Lot No.15123008
- Quality Certificate - Lot No.12823020
- Quality Certificate - Lot No.35322022
- Quality Certificate - Lot No.31422022
- Quality Certificate - Lot No.26622018
- Quality Certificate - Lot No.20322034
- Quality Certificate - Lot No.13322012
- Quality Certificate - Lot No.08422012
- Quality Certificate - Lot No.08322019
- Quality Certificate - Lot No.05722010
- Quality Certificate - Lot No.00722004
- Quality Certificate - Lot No.27121038
- Quality Certificate - Lot No.23921009
- Quality Certificate - Lot No.22521007
- Quality Certificate - Lot No.13421008
- Quality Certificate - Lot No.10621010
- Quality Certificate - Lot No.09221008
- Quality Certificate - Lot No.31120010