text.skipToContent text.skipToNavigation

Axygen® 180 µL Tecan Freedom EVO/Caliper Zephyr用チップ フィルター付き 滅菌済み

Product NumberEVF-180-R-S

E-mail
Axygen® オートメーションチップ(Tecan® Freedom Evo®、TeMoおよびAquarius用)、180 µL、透明、フィルター付き、滅菌済み Axygen®はTecan® Freedom Evo®、TeMoおよびAquarius、Zymark®/Caliper、Biotek® およびDynamic Devicesオートメーションシステム用のチップの幅広いラインナップを取り揃えております。これらのチップは、安定した性能と品質を保証するために、厳密な管理下で細かな仕様に従って製造され、オートメーションで組み立てられています。チップは、RNase/DNaseフリーおよびノンパイロジェニックです。未滅菌、滅菌済み、フィルター無し、フィルター付き、広口径があります。透明のポリプロピレン製チップは、Tecan® Freedom Evo®、TeMoおよびAquarius(MCA96ヘッド付き)、Zymark®/Caliper RapidPlate®、SciClone® およびZephyr®(HV96ヘッド付き)、Biotek® Precision™ およびPrecision XS 8または12ヘッド、Dynamic Devices Oasis LM 8/96-チャンネル-標準容量および96-チャンネル-低容量ヘッド用に96-ウェルフォーマットがあります。


  • 180 µL透明チップ
  • 96チップフォーマット
  • 透明ポリプロピレン
  • RNase/DNaseフリー
  • ノンパイロジェニック
  • 耐エアロゾルフィルター付き
  • 滅菌済み
  • 互換性:Tecan® Freedom Evo®、TeMoおよびAquarius(MCA96ヘッド付き)、Zymark®/Caliper RapidPlate®、SciClone®およびZephyr®(HV96ヘッド付き)、Biotek® Precision™ およびPrecision XS 8または12ヘッド、Dynamic Devices Oasis LM 8/96-チャンネル-標準容量、96-チャンネル-低容量ヘッド


  • ¥90,400 per case

    Less than 10 in Stock

    Details
    Product Number   EVF-180-R-S
    Qty./Pk   960 / Pk  
    Qty./Cs   4800 / Cs  
    Brand   Axygen®  
    Series   EV  
    Model   Freedom EVO  
    Tip Feature   Standard  
    Tip Shape   Round  
    Tip   Standard  
    Compatibility   Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head   
    Use With Model   Tecan   
    Packaging   SBS Rack  
    Packaging Configuration   Single Rack  
    Packaging Format   10 Racks/Pk, 5 Packs/Cs  
    Tip Format   96 Tips/Rack  
    Pcs./Cs   50 Racks/Case  
    Maximum Volume/Well   180 µL  
    Application   Diagnostics  
    Filter   Yes  
    Filter Material   Polyethylene  
    Sterile   Yes  
    Autoclavable   No  
    Product Material   Polypropylene  
    Color   Clear  
    Specifications Documents