Axygen disposable reservoirs are designed to accommodate all multichannel pipettors. Four corners and a sharp V-bottom shape ensure maximum sample retrieval. All reservoirs are white.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen disposable reservoirs are designed to accommodate all multichannel pipettors. Four corners and a sharp V-bottom shape ensure maximum sample retrieval. All reservoirs are white.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
RES-2CV-25 | Axygen® 25 mL Disposable Divided Reagent Reservoir, Nonsterile | 1 / Pk | 100 / Cs | Axygen® | 91,69 € | per case | |
RES-2CV-25-S | Axygen® 25 mL Disposable Divided Reagent Reservoir, Sterile | 1 / Pk | 200 / Cs | Axygen® | 175,01 € | per case | |
RES-2CV-25-SI | Axygen® 25 mL Disposable Divided Reagent Reservoir, Individually Wrapped and Sterile | 1 / Pk | 100 / Cs | Axygen® | 213,97 € | per case | |
RES-V-100 | Axygen® 100 mL Disposable Reagent Reservoir, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | 84,06 € | per case | |
RES-V-100-S | Axygen® 100 mL Disposable Reagent Reservoir, Sterile | 5 / Pk | 200 / Cs | Axygen® | N/A | per case | |
RES-V-100-SI | Axygen® 100 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile | 100 / Pk | 100 / Cs | Axygen® | N/A | per case | |
RES-V-25 | Axygen® 25 mL Disposable Reagent Reservoir, Nonsterile | 100 / Pk | 100 / Cs | Axygen® | €91.69 | per case | |
RES-V-25-S | Axygen® 25 mL Disposable Reagent Reservoir, Sterile | 5 / Pk | 200 / Cs | Axygen® | €175.01 | per case | |
RES-V-25-SI | Axygen® 25 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile | 100 / Pk | 100 / Cs | Axygen® | €213.97 | per case | |
RES-V-50 | Axygen® 50 mL Disposable Reagent Reservoir, Nonsterile | 100 / Pk | 100 / Cs | Axygen® | €84.06 | per case | |
RES-V-50-S | Axygen® 50 mL Disposable Reagent Reservoir, Sterile | 5 / Pk | 200 / Cs | Axygen® | €185.20 | per case | |
RES-V-50-SI | Axygen® 50 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile | 100 / Pk | 100 / Cs | Axygen® | €246.12 | per case |